Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
Z (DIN 46320-C4-Ms with multiperforated seal ring No. 7 with additional strain relief) Metr. - Miscellaneous cable glands
Bill of material
Z (DIN 46320-C4-Ms with multiperforated seal ring No. 7 with additional strain relief) 1.105.1600.52
AG
Thread
M 16 x 1.5
D1
6,5-10 mm
GL
5.0 mm
H
25.0 mm
SW
18/19 mm
BN
Order No.
1.105.1600.52
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices